Table 8-7 OFFSET0,
OFFSET1, OFFSET2 Registers Field Description
Bit
Field
Type
Reset
Description
23:0
OFFSET[23:0]
R/W
000000h
Offset calibration.
These bits are the 24-bit offset calibration word.
The format is two's-complement coding. The ADC
subtracts the value of offset from the conversion
result prior to the gain calibration operation.
See the Offset and Gain Calibration section for details.