ZHCSSI3 February 2024 ADS1288
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HPF[7:0] | |||||||
R/W-32h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
HPF[15:8] | |||||||
R/W-03h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:0 | HPF[15:0] | R/W | 0332h | High-pass filter programming. These registers program the corner frequency of the high-pass filter. See the HPF Stage section for details. |