ZHCSN14H June 2005 – June 2025 ADS1232 , ADS1234
PRODUCTION DATA
Power-down mode shuts down the entire ADC circuitry and reduces the total power consumption close to zero. To enter power-down mode, hold the PDWN pin low. Power-down mode also resets the entire circuitry to free the ADC circuitry from locking up to an unknown state. Power-down mode can be initiated at any time during readback; not all 24 bits of data must be retrieved beforehand. Figure 7-14 shows the wake-up timing from power-down mode.
Figure 7-14 Wake-Up
Timing From Power-Down Mode| PARAMETER | MIN | TYP | UNIT | ||
|---|---|---|---|---|---|
| t13 | Wake-up time after power-down mode | Internal clock | 7.95 | µs | |
| External clock | 0.16 | µs | |||
| Crystal oscillator(1) | 5.6 | ms | |||
| t14(2) | PDWN pulse duration | 26 | µs | ||