ZHCSN14H June 2005 – June 2025 ADS1232 , ADS1234
PRODUCTION DATA
Table 8-1 summarizes the design performance goals. Table 8-2 summarizes the system design parameters.
| DESIGN GOAL | VALUE |
|---|---|
| Noise-free resolution | 80,000 counts / 130,000 counts (post averaging) |
| Sample rate | 10 SPS |
| Input step settling time | 500 ms / 900 ms (post averaging) |
| 50-Hz and 60-Hz noise rejection | >100 dB |
| DESIGN PARAMETERS | DESIGN VALUE |
|---|---|
| Bridge resistance | 1 kΩ |
| Bridge excitation voltage | 5 V |
| Load cell sensitivity | 2 mV/V |
| Bridge full-scale output | 10 mV |
| ADC analog power supply | 5 V |
| Host controller and ADC digital power supply | 3 V |