ZHCSKL4 December 2019 ADC3421-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | SP1 CHB | 0 | 0 | 0 |
W-0h | W-0h | W-0h | W-0h | R/W-0h | W-0h | W-0h | W-0h |
LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-4 | 0 | W | 0h | Must write 0. |
3 | SP1 CHB | R/W | 0h | This bit sets the special mode for best performance on channel B.
Always write 1 after reset. |
2-0 | 0 | W | 0h | Must write 0. |