ZHCSKL4 December 2019 ADC3421-Q1
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| HIGH IF MODE4 | 0 | 0 | 0 | 0 | 0 | HIGH IF MODE4 | 0 |
| R/W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | R/W-0h | W-0h |
| LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | HIGH IF MODE4 | R/W | 0h | Set all register bits belonging to HIGH IF MODE as logic HIGH to improve HD3 by a couple of dB for IF > 100 MHz. |
| 6-2 | 0 | W | 0h | Must write 0. |
| 1 | HIGH IF MODE4 | R/W | 0h | Set all register bits belonging to HIGH IF MODE as logic HIGH to improve HD3 by a couple of dB for IF > 100 MHz. |
| 0 | 0 | W | 0h | Must write 0. |