ZHCSKL4 December 2019 ADC3421-Q1
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 0 | 0 | 0 | SAMPLES FOR STATS[1:0] | |
| W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | R/W-0h | |
| LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-2 | 0 | W | 0h | Must write 0. |
| 1-0 | SAMPLES FOR STATS[1:0] | R/W | 0h | These bits program number of samples to be used by statistical module for computation of mean and variance.
00=256, 01=1024, 10=4096, 11=16384 |