ZHCSKL4 December 2019 ADC3421-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | VAR[11:6] | |||||
W-0h | W-0h | Read Only |
LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | 0 | W | 0h | Must write 0. |
5-0 | VAR[11:6] | Read Only | 0h | These bits represent variance value in 2s complement format computed over programmed number of samples by statistical module |