ZHCSKL4 December 2019 ADC3421-Q1
PRODUCTION DATA.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| VAR[5:0] | 0 | 0 | |||||
| Read Only | W-0h | W-0h | |||||
| LEGEND: R/W = Read/Write; W = Write only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-2 | VAR[5:0] | Read Only | 0h | These bits represent variance value in 2s complement format computed over programmed number of samples by statistical module |
| 1-0 | 0 | W | 0h | Must write 0. |