TIDUCL3 February   2017

 

  1. Overview
  2. Resources
  3. Features
  4. Applications
  5. Design Images
  6. System Overview
    1. 6.1 System Description
    2. 6.2 Key System Specifications
    3. 6.3 Block Diagram
    4. 6.4 Highlighted Products
      1. 6.4.1 LMT87-Q1
      2. 6.4.2 TLC555-Q1
      3. 6.4.3 OPA2377-Q1
      4. 6.4.4 TL431-Q1
      5. 6.4.5 TPS92691-Q1
  7. System Design Theory
    1. 7.1  PCB and Form Factor
    2. 7.2  Optimizing Board Performance Based on LED String Voltage and Current
    3. 7.3  Switching Frequency
    4. 7.4  Output Overvoltage Protection (OVP)
    5. 7.5  Current Monitoring (IMON)
    6. 7.6  Thermal Foldback
      1. 7.6.1 Changing Thermal Foldback Response
        1. 7.6.1.1 Changing Starting Point for Thermal Foldback
        2. 7.6.1.2 Changing Slope of Thermal Foldback
        3. 7.6.1.3 Constant Current at High Temperatures
      2. 7.6.2 Thermal Foldback Without PWM Dimming
    7. 7.7  Clock Generation (PWM)
    8. 7.8  Onboard Supply and Setting Duty Cycle
    9. 7.9  Buffering, Averaging, and Filtering
    10. 7.10 Boost Converter
  8. Getting Started Hardware
    1. 8.1 Hardware
    2. 8.2 LED Selection
    3. 8.3 J3, LED+, LED– (Boost)
    4. 8.4 J1, POS(+), NEG(–)
    5. 8.5 J4, Temperature Sensor Connection
    6. 8.6 Duty Cycle Adjust
  9. Testing and Results
    1. 9.1 Duty Cycle Accuracy
    2. 9.2 Thermal Foldback Testing
    3. 9.3 EMI Testing
    4. 9.4 Accuracy Calculation
  10. 10Design Files
    1. 10.1 Schematics
    2. 10.2 Bill of Materials
    3. 10.3 PCB Layout Recommendations
      1. 10.3.1 Layout Prints
    4. 10.4 Altium Project
    5. 10.5 Gerber Files
    6. 10.6 Assembly Drawings
  11. 11Related Documentation
    1. 11.1 Trademarks
  12. 12About the Author

TL431-Q1

The TL431-Q1 is a three-terminal adjustable shunt regulator with specified thermal stability over applicable automotive temperature ranges (see Figure 5). The output voltage can be set to any value between VREF (approximately 2.5 V) and 36 V, with two external resistors. This device has a typical output impedance of 0.2 Ω. Active output circuitry provides a sharp turnon characteristic, making this device an excellent replacement for Zener diodes in many applications, such as onboard regulation, adjustable power supplies, and switching power supplies.

TIDA-01382 tl431-q1-functional-block-diagram.gifFigure 5. TL431-Q1 Functional Block Diagram