SLAU132V October   2004  – February 2020

 

  1.   1
    1.     2
    2.     3
    3.     4
    4.     5
    5.     6
  2.   7
    1.     8
    2.     9
    3.     10
    4.     11
    5.     12
  3.   13
    1.     14
    2.     15
    3.     16
      1.      17
      2.      18
      3.      19
      4.      20
      5.      21
      6.      22
      7.      23
      8.      24
      9.      25
      10.      26
      11.      27
      12.      28
    4.     29
      1.      30
      2.      31
    5.     32
      1.      33
      2.      34
        1.       35
      3.      36
      4.      37
      5.      38
      6.      39
      7.      40
      8.      41
      9.      42
      10.      43
    6.     44
    7.     45
      1.      46
      2.      47
    8.     48
    9.     49
    10.     50
    11.     51
      1.      52
      2.      53
    12.     54
      1.      55
    13.     56
    14.     57
  4.   58
    1.     59
    2.     60
    3.     61
      1.      62
    4.     63
      1.      64
      2.      65
    5.     66
    6.     67
      1.      68
      2.      69
    7.     70
      1.      71
        1.       72
        2.       73
        3.       74
        4.       75
        5.       76
        6.       77
        7.       78
        8.       79
      2.      80
      3.      81
      4.      82
    8.     83
      1.      84
        1.       85
        2.       86
      2.      87
        1.       88
        2.       89
        3.       90
    9.     91
    10.     92
    11.     93
      1.      94
      2.      95
    12.     96
    13.     97
      1.      98
      2.      99
      3.      100
      4.      101
      5.      102
      6.      103
      7.      104
      8.      105
      9.      106
      10.      107
      11.      108
      12.      109
      13.      110
  5.   111
    1.     112
      1.      113
      2.      114
      3.      115
    2.     116
      1.      117
      2.      118
    3.     119
      1.      120
        1.       121
          1.        122
        2.       123
        3.       124
      2.      125
      3.      126
      4.      127
      5.      128
      6.      129
      7.      130
      8.      131
      9.      132
        1.       133
  6.   134
    1.     135
      1.      136
    2.     137
    3.     138
    4.     139
    5.     140
    6.     141
      1.      142
    7.     143
    8.     144
      1.      145
      2.      146
      3.      147
        1.       148
        2.       149
      4.      150
        1.       151
    9.     152
    10.     153
    11.     154
    12.     155
      1.      156
      2.      157
      3.      158
      4.      159
      5.      160
      6.      161
        1.       162
        2.       163
        3.       164
        4.       165
      7.      166
      8.      167
        1.       168
        2.       169
        3.       170
      9.      171
      10.      172
      11.      173
      12.      174
      13.      175
      14.      176
      15.      177
      16.      178
      17.      179
      18.      180
      19.      181
      20.      182
      21.      183
      22.      184
      23.      185
      24.      186
      25.      187
      26.      188
      27.      189
      28.      190
      29.      191
      30.      192
        1.       193
        2.       194
        3.       195
      31.      196
      32.      197
    13.     198
    14.     199
    15.     200
    16.     201
      1.      202
      2.      203
      3.      204
    17.     205
      1.      206
      2.      207
      3.      208
      4.      209
      5.      210
    18.     211
  7.   212
    1.     213
      1.      214
      2.      215
      3.      216
      4.      217
      5.      218
      6.      219
    2.     220
      1.      221
        1.       222
        2.       223
        3.       224
        4.       225
      2.      226
    3.     227
    4.     228
      1.      229
      2.      230
      3.      231
    5.     232
    6.     233
      1.      234
      2.      235
        1.       236
        2.       237
      3.      238
        1.       239
          1.        240
          2.        241
        2.       242
          1.        243
          2.        244
      4.      245
      5.      246
    7.     247
      1.      248
      2.      249
      3.      250
      4.      251
      5.      252
    8.     253
      1.      254
      2.      255
      3.      256
      4.      257
        1.       258
          1.        259
        2.       260
          1.        261
    9.     262
      1.      263
      2.      264
      3.      265
        1.       266
        2.       267
        3.       268
        4.       269
          1.        270
          2.        271
          3.        272
          4.        273
        5.       274
        6.       275
      4.      276
        1.       277
        2.       278
    10.     279
  8.   280
    1.     281
      1.      282
      2.      283
      3.      284
      4.      285
      5.      286
      6.      287
      7.      288
      8.      289
    2.     290
      1.      291
        1.       292
      2.      293
      3.      294
      4.      295
        1.       296
      5.      297
        1.       298
    3.     299
    4.     300
      1.      301
      2.      302
        1.       303
        2.       304
          1.        305
          2.        306
          3.        307
          4.        308
      3.      309
        1.       310
        2.       311
  9.   312
    1.     313
    2.     314
      1.      315
      2.      316
      3.      317
  10.   318
    1.     319
  11.   320
    1.     321

ANSI/ISO Standard

The compiler supports the 1989, 1999, and 2011 versions of the C language and the 2014 version of the C++ language. The C and C++ language features in the compiler are implemented in conformance with the following ISO standards:

  • ISO-standard C
  • The C compiler supports the 1989, 1999, and 2011 versions of the C language.

    • C89. Compiling with the --c89 option causes the compiler to conform to the ISO/IEC 9899:1990 C standard, which was previously ratified as ANSI X3.159-1989. The names "C89" and "C90" refer to the same programming language. "C89" is used in this document.
    • C99. Compiling with the --c99 option causes the compiler to conform to the ISO/IEC 9899:1999 C standard.
    • C11. Compiling with the --c11 option causes the compiler to conform to the ISO/IEC 9899:2011 C standard.
    The C language is also described in the second edition of Kernighan and Ritchie's The C Programming Language (K&R).

  • ISO-standard C++
  • The compiler uses the C++14 version of the C++ standard. Previously, C++03 was used. See the C++ Standard ISO/IEC 14882:2014. For a description of unsupported C++ features, see Section 5.2.

  • ISO-standard run-time support
  • The compiler tools come with an extensive run-time library. Library functions conform to the ISO C/C++ library standard unless otherwise stated. The library includes functions for standard input and output, string manipulation, dynamic memory allocation, data conversion, timekeeping, trigonometry, and exponential and hyperbolic functions. Functions for signal handling are not included, because these are target-system specific. For more information, see Section 7.

See Section 5.16 for command line options to select the C or C++ standard your code uses.