SLAU132V October   2004  – February 2020

 

  1.   1
    1.     2
    2.     3
    3.     4
    4.     5
    5.     6
  2.   7
    1.     8
    2.     9
    3.     10
    4.     11
    5.     12
  3.   13
    1.     14
    2.     15
    3.     16
      1.      17
      2.      18
      3.      19
      4.      20
      5.      21
      6.      22
      7.      23
      8.      24
      9.      25
      10.      26
      11.      27
      12.      28
    4.     29
      1.      30
      2.      31
    5.     32
      1.      33
      2.      34
        1.       35
      3.      36
      4.      37
      5.      38
      6.      39
      7.      40
      8.      41
      9.      42
      10.      43
    6.     44
    7.     45
      1.      46
      2.      47
    8.     48
    9.     49
    10.     50
    11.     51
      1.      52
      2.      53
    12.     54
      1.      55
    13.     56
    14.     57
  4.   58
    1.     59
    2.     60
    3.     61
      1.      62
    4.     63
      1.      64
      2.      65
    5.     66
    6.     67
      1.      68
      2.      69
    7.     70
      1.      71
        1.       72
        2.       73
        3.       74
        4.       75
        5.       76
        6.       77
        7.       78
        8.       79
      2.      80
      3.      81
      4.      82
    8.     83
      1.      84
        1.       85
        2.       86
      2.      87
        1.       88
        2.       89
        3.       90
    9.     91
    10.     92
    11.     93
      1.      94
      2.      95
    12.     96
    13.     97
      1.      98
      2.      99
      3.      100
      4.      101
      5.      102
      6.      103
      7.      104
      8.      105
      9.      106
      10.      107
      11.      108
      12.      109
      13.      110
  5.   111
    1.     112
      1.      113
      2.      114
      3.      115
    2.     116
      1.      117
      2.      118
    3.     119
      1.      120
        1.       121
          1.        122
        2.       123
        3.       124
      2.      125
      3.      126
      4.      127
      5.      128
      6.      129
      7.      130
      8.      131
      9.      132
        1.       133
  6.   134
    1.     135
      1.      136
    2.     137
    3.     138
    4.     139
    5.     140
    6.     141
      1.      142
    7.     143
    8.     144
      1.      145
      2.      146
      3.      147
        1.       148
        2.       149
      4.      150
        1.       151
    9.     152
    10.     153
    11.     154
    12.     155
      1.      156
      2.      157
      3.      158
      4.      159
      5.      160
      6.      161
        1.       162
        2.       163
        3.       164
        4.       165
      7.      166
      8.      167
        1.       168
        2.       169
        3.       170
      9.      171
      10.      172
      11.      173
      12.      174
      13.      175
      14.      176
      15.      177
      16.      178
      17.      179
      18.      180
      19.      181
      20.      182
      21.      183
      22.      184
      23.      185
      24.      186
      25.      187
      26.      188
      27.      189
      28.      190
      29.      191
      30.      192
        1.       193
        2.       194
        3.       195
      31.      196
      32.      197
    13.     198
    14.     199
    15.     200
    16.     201
      1.      202
      2.      203
      3.      204
    17.     205
      1.      206
      2.      207
      3.      208
      4.      209
      5.      210
    18.     211
  7.   212
    1.     213
      1.      214
      2.      215
      3.      216
      4.      217
      5.      218
      6.      219
    2.     220
      1.      221
        1.       222
        2.       223
        3.       224
        4.       225
      2.      226
    3.     227
    4.     228
      1.      229
      2.      230
      3.      231
    5.     232
    6.     233
      1.      234
      2.      235
        1.       236
        2.       237
      3.      238
        1.       239
          1.        240
          2.        241
        2.       242
          1.        243
          2.        244
      4.      245
      5.      246
    7.     247
      1.      248
      2.      249
      3.      250
      4.      251
      5.      252
    8.     253
      1.      254
      2.      255
      3.      256
      4.      257
        1.       258
          1.        259
        2.       260
          1.        261
    9.     262
      1.      263
      2.      264
      3.      265
        1.       266
        2.       267
        3.       268
        4.       269
          1.        270
          2.        271
          3.        272
          4.        273
        5.       274
        6.       275
      4.      276
        1.       277
        2.       278
    10.     279
  8.   280
    1.     281
      1.      282
      2.      283
      3.      284
      4.      285
      5.      286
      6.      287
      7.      288
      8.      289
    2.     290
      1.      291
        1.       292
      2.      293
      3.      294
      4.      295
        1.       296
      5.      297
        1.       298
    3.     299
    4.     300
      1.      301
      2.      302
        1.       303
        2.       304
          1.        305
          2.        306
          3.        307
          4.        308
      3.      309
        1.       310
        2.       311
  9.   312
    1.     313
    2.     314
      1.      315
      2.      316
      3.      317
  10.   318
    1.     319
  11.   320
    1.     321

The BIS_IE1_INTERRUPT

The BIS_IE1_INTERRUPT pragma treats the named function as an interrupt routine. Additionally, the compiler generates a BIS operation on the IE1 special function register upon function exit. The mask value, which must be an 8-bit constant literal, is logically ORed with the IE1 SFR, just before the RETI instruction. The compiler assumes the IE1 SFR is mapped to address 0x0000.

The syntax of the pragma in C is:

#pragma BIS_IE1_INTERRUPT (func, mask)

The syntax of the pragma in C++ is:

#pragma BIS_IE1_INTERRUPT (mask)

In C, the argument func is the name of the function that is an interrupt. In C++, the pragma applies to the next function declared.