SLAU132V October   2004  – February 2020

 

  1.   1
    1.     2
    2.     3
    3.     4
    4.     5
    5.     6
  2.   7
    1.     8
    2.     9
    3.     10
    4.     11
    5.     12
  3.   13
    1.     14
    2.     15
    3.     16
      1.      17
      2.      18
      3.      19
      4.      20
      5.      21
      6.      22
      7.      23
      8.      24
      9.      25
      10.      26
      11.      27
      12.      28
    4.     29
      1.      30
      2.      31
    5.     32
      1.      33
      2.      34
        1.       35
      3.      36
      4.      37
      5.      38
      6.      39
      7.      40
      8.      41
      9.      42
      10.      43
    6.     44
    7.     45
      1.      46
      2.      47
    8.     48
    9.     49
    10.     50
    11.     51
      1.      52
      2.      53
    12.     54
      1.      55
    13.     56
    14.     57
  4.   58
    1.     59
    2.     60
    3.     61
      1.      62
    4.     63
      1.      64
      2.      65
    5.     66
    6.     67
      1.      68
      2.      69
    7.     70
      1.      71
        1.       72
        2.       73
        3.       74
        4.       75
        5.       76
        6.       77
        7.       78
        8.       79
      2.      80
      3.      81
      4.      82
    8.     83
      1.      84
        1.       85
        2.       86
      2.      87
        1.       88
        2.       89
        3.       90
    9.     91
    10.     92
    11.     93
      1.      94
      2.      95
    12.     96
    13.     97
      1.      98
      2.      99
      3.      100
      4.      101
      5.      102
      6.      103
      7.      104
      8.      105
      9.      106
      10.      107
      11.      108
      12.      109
      13.      110
  5.   111
    1.     112
      1.      113
      2.      114
      3.      115
    2.     116
      1.      117
      2.      118
    3.     119
      1.      120
        1.       121
          1.        122
        2.       123
        3.       124
      2.      125
      3.      126
      4.      127
      5.      128
      6.      129
      7.      130
      8.      131
      9.      132
        1.       133
  6.   134
    1.     135
      1.      136
    2.     137
    3.     138
    4.     139
    5.     140
    6.     141
      1.      142
    7.     143
    8.     144
      1.      145
      2.      146
      3.      147
        1.       148
        2.       149
      4.      150
        1.       151
    9.     152
    10.     153
    11.     154
    12.     155
      1.      156
      2.      157
      3.      158
      4.      159
      5.      160
      6.      161
        1.       162
        2.       163
        3.       164
        4.       165
      7.      166
      8.      167
        1.       168
        2.       169
        3.       170
      9.      171
      10.      172
      11.      173
      12.      174
      13.      175
      14.      176
      15.      177
      16.      178
      17.      179
      18.      180
      19.      181
      20.      182
      21.      183
      22.      184
      23.      185
      24.      186
      25.      187
      26.      188
      27.      189
      28.      190
      29.      191
      30.      192
        1.       193
        2.       194
        3.       195
      31.      196
      32.      197
    13.     198
    14.     199
    15.     200
    16.     201
      1.      202
      2.      203
      3.      204
    17.     205
      1.      206
      2.      207
      3.      208
      4.      209
      5.      210
    18.     211
  7.   212
    1.     213
      1.      214
      2.      215
      3.      216
      4.      217
      5.      218
      6.      219
    2.     220
      1.      221
        1.       222
        2.       223
        3.       224
        4.       225
      2.      226
    3.     227
    4.     228
      1.      229
      2.      230
      3.      231
    5.     232
    6.     233
      1.      234
      2.      235
        1.       236
        2.       237
      3.      238
        1.       239
          1.        240
          2.        241
        2.       242
          1.        243
          2.        244
      4.      245
      5.      246
    7.     247
      1.      248
      2.      249
      3.      250
      4.      251
      5.      252
    8.     253
      1.      254
      2.      255
      3.      256
      4.      257
        1.       258
          1.        259
        2.       260
          1.        261
    9.     262
      1.      263
      2.      264
      3.      265
        1.       266
        2.       267
        3.       268
        4.       269
          1.        270
          2.        271
          3.        272
          4.        273
        5.       274
        6.       275
      4.      276
        1.       277
        2.       278
    10.     279
  8.   280
    1.     281
      1.      282
      2.      283
      3.      284
      4.      285
      5.      286
      6.      287
      7.      288
      8.      289
    2.     290
      1.      291
        1.       292
      2.      293
      3.      294
      4.      295
        1.       296
      5.      297
        1.       298
    3.     299
    4.     300
      1.      301
      2.      302
        1.       303
        2.       304
          1.        305
          2.        306
          3.        307
          4.        308
      3.      309
        1.       310
        2.       311
  9.   312
    1.     313
    2.     314
      1.      315
      2.      316
      3.      317
  10.   318
    1.     319
  11.   320
    1.     321

Creating an Optimization Information File (--gen_opt_info Option)

When you invoke the compiler with the --opt_level=3 option, you can use the --gen_opt_info option to create an optimization information file that you can read. The number following the option denotes the level (0, 1, or 2). The resulting file has an .nfo extension. Use Table 3-2 to select the appropriate level to append to the option.

Table 3-2 Selecting a Level for the --gen_opt_info Option

If you... Use this option
Do not want to produce an information file, but you used the --gen_opt_level=1 or --gen_opt_level=2 option in a command file or an environment variable. The --gen_opt_level=0 option restores the default behavior of the optimizer. --gen_opt_info=0
Want to produce an optimization information file --gen_opt_info=1
Want to produce a verbose optimization information file --gen_opt_info=2