SLAU132V October   2004  – February 2020

 

  1.   1
    1.     2
    2.     3
    3.     4
    4.     5
    5.     6
  2.   7
    1.     8
    2.     9
    3.     10
    4.     11
    5.     12
  3.   13
    1.     14
    2.     15
    3.     16
      1.      17
      2.      18
      3.      19
      4.      20
      5.      21
      6.      22
      7.      23
      8.      24
      9.      25
      10.      26
      11.      27
      12.      28
    4.     29
      1.      30
      2.      31
    5.     32
      1.      33
      2.      34
        1.       35
      3.      36
      4.      37
      5.      38
      6.      39
      7.      40
      8.      41
      9.      42
      10.      43
    6.     44
    7.     45
      1.      46
      2.      47
    8.     48
    9.     49
    10.     50
    11.     51
      1.      52
      2.      53
    12.     54
      1.      55
    13.     56
    14.     57
  4.   58
    1.     59
    2.     60
    3.     61
      1.      62
    4.     63
      1.      64
      2.      65
    5.     66
    6.     67
      1.      68
      2.      69
    7.     70
      1.      71
        1.       72
        2.       73
        3.       74
        4.       75
        5.       76
        6.       77
        7.       78
        8.       79
      2.      80
      3.      81
      4.      82
    8.     83
      1.      84
        1.       85
        2.       86
      2.      87
        1.       88
        2.       89
        3.       90
    9.     91
    10.     92
    11.     93
      1.      94
      2.      95
    12.     96
    13.     97
      1.      98
      2.      99
      3.      100
      4.      101
      5.      102
      6.      103
      7.      104
      8.      105
      9.      106
      10.      107
      11.      108
      12.      109
      13.      110
  5.   111
    1.     112
      1.      113
      2.      114
      3.      115
    2.     116
      1.      117
      2.      118
    3.     119
      1.      120
        1.       121
          1.        122
        2.       123
        3.       124
      2.      125
      3.      126
      4.      127
      5.      128
      6.      129
      7.      130
      8.      131
      9.      132
        1.       133
  6.   134
    1.     135
      1.      136
    2.     137
    3.     138
    4.     139
    5.     140
    6.     141
      1.      142
    7.     143
    8.     144
      1.      145
      2.      146
      3.      147
        1.       148
        2.       149
      4.      150
        1.       151
    9.     152
    10.     153
    11.     154
    12.     155
      1.      156
      2.      157
      3.      158
      4.      159
      5.      160
      6.      161
        1.       162
        2.       163
        3.       164
        4.       165
      7.      166
      8.      167
        1.       168
        2.       169
        3.       170
      9.      171
      10.      172
      11.      173
      12.      174
      13.      175
      14.      176
      15.      177
      16.      178
      17.      179
      18.      180
      19.      181
      20.      182
      21.      183
      22.      184
      23.      185
      24.      186
      25.      187
      26.      188
      27.      189
      28.      190
      29.      191
      30.      192
        1.       193
        2.       194
        3.       195
      31.      196
      32.      197
    13.     198
    14.     199
    15.     200
    16.     201
      1.      202
      2.      203
      3.      204
    17.     205
      1.      206
      2.      207
      3.      208
      4.      209
      5.      210
    18.     211
  7.   212
    1.     213
      1.      214
      2.      215
      3.      216
      4.      217
      5.      218
      6.      219
    2.     220
      1.      221
        1.       222
        2.       223
        3.       224
        4.       225
      2.      226
    3.     227
    4.     228
      1.      229
      2.      230
      3.      231
    5.     232
    6.     233
      1.      234
      2.      235
        1.       236
        2.       237
      3.      238
        1.       239
          1.        240
          2.        241
        2.       242
          1.        243
          2.        244
      4.      245
      5.      246
    7.     247
      1.      248
      2.      249
      3.      250
      4.      251
      5.      252
    8.     253
      1.      254
      2.      255
      3.      256
      4.      257
        1.       258
          1.        259
        2.       260
          1.        261
    9.     262
      1.      263
      2.      264
      3.      265
        1.       266
        2.       267
        3.       268
        4.       269
          1.        270
          2.        271
          3.        272
          4.        273
        5.       274
        6.       275
      4.      276
        1.       277
        2.       278
    10.     279
  8.   280
    1.     281
      1.      282
      2.      283
      3.      284
      4.      285
      5.      286
      6.      287
      7.      288
      8.      289
    2.     290
      1.      291
        1.       292
      2.      293
      3.      294
      4.      295
        1.       296
      5.      297
        1.       298
    3.     299
    4.     300
      1.      301
      2.      302
        1.       303
        2.       304
          1.        305
          2.        306
          3.        307
          4.        308
      3.      309
        1.       310
        2.       311
  9.   312
    1.     313
    2.     314
      1.      315
      2.      316
      3.      317
  10.   318
    1.     319
  11.   320
    1.     321

Option Handling

When performing link-time optimization, source files can be compiled with different options. When possible, the options that were used during compilation are used during link-time optimization. For options which apply at the program level, --auto_inline for instance, the options used to compile the main function are used. If main is not included in link-time optimization, the option set used for the first object file specified on the command line is used. Some options, --opt_for_speed for instance, can affect a wide range of optimizations. For these options, the program-level behavior is derived from main, and the local optimizations are obtained from the original option set.

Some options are incompatible when performing link-time optimization. These are usually options which conflict on the command line as well, but can also be options that cannot be handled during link-time optimization.