SLAU132V October   2004  – February 2020

 

  1.   1
    1.     2
    2.     3
    3.     4
    4.     5
    5.     6
  2.   7
    1.     8
    2.     9
    3.     10
    4.     11
    5.     12
  3.   13
    1.     14
    2.     15
    3.     16
      1.      17
      2.      18
      3.      19
      4.      20
      5.      21
      6.      22
      7.      23
      8.      24
      9.      25
      10.      26
      11.      27
      12.      28
    4.     29
      1.      30
      2.      31
    5.     32
      1.      33
      2.      34
        1.       35
      3.      36
      4.      37
      5.      38
      6.      39
      7.      40
      8.      41
      9.      42
      10.      43
    6.     44
    7.     45
      1.      46
      2.      47
    8.     48
    9.     49
    10.     50
    11.     51
      1.      52
      2.      53
    12.     54
      1.      55
    13.     56
    14.     57
  4.   58
    1.     59
    2.     60
    3.     61
      1.      62
    4.     63
      1.      64
      2.      65
    5.     66
    6.     67
      1.      68
      2.      69
    7.     70
      1.      71
        1.       72
        2.       73
        3.       74
        4.       75
        5.       76
        6.       77
        7.       78
        8.       79
      2.      80
      3.      81
      4.      82
    8.     83
      1.      84
        1.       85
        2.       86
      2.      87
        1.       88
        2.       89
        3.       90
    9.     91
    10.     92
    11.     93
      1.      94
      2.      95
    12.     96
    13.     97
      1.      98
      2.      99
      3.      100
      4.      101
      5.      102
      6.      103
      7.      104
      8.      105
      9.      106
      10.      107
      11.      108
      12.      109
      13.      110
  5.   111
    1.     112
      1.      113
      2.      114
      3.      115
    2.     116
      1.      117
      2.      118
    3.     119
      1.      120
        1.       121
          1.        122
        2.       123
        3.       124
      2.      125
      3.      126
      4.      127
      5.      128
      6.      129
      7.      130
      8.      131
      9.      132
        1.       133
  6.   134
    1.     135
      1.      136
    2.     137
    3.     138
    4.     139
    5.     140
    6.     141
      1.      142
    7.     143
    8.     144
      1.      145
      2.      146
      3.      147
        1.       148
        2.       149
      4.      150
        1.       151
    9.     152
    10.     153
    11.     154
    12.     155
      1.      156
      2.      157
      3.      158
      4.      159
      5.      160
      6.      161
        1.       162
        2.       163
        3.       164
        4.       165
      7.      166
      8.      167
        1.       168
        2.       169
        3.       170
      9.      171
      10.      172
      11.      173
      12.      174
      13.      175
      14.      176
      15.      177
      16.      178
      17.      179
      18.      180
      19.      181
      20.      182
      21.      183
      22.      184
      23.      185
      24.      186
      25.      187
      26.      188
      27.      189
      28.      190
      29.      191
      30.      192
        1.       193
        2.       194
        3.       195
      31.      196
      32.      197
    13.     198
    14.     199
    15.     200
    16.     201
      1.      202
      2.      203
      3.      204
    17.     205
      1.      206
      2.      207
      3.      208
      4.      209
      5.      210
    18.     211
  7.   212
    1.     213
      1.      214
      2.      215
      3.      216
      4.      217
      5.      218
      6.      219
    2.     220
      1.      221
        1.       222
        2.       223
        3.       224
        4.       225
      2.      226
    3.     227
    4.     228
      1.      229
      2.      230
      3.      231
    5.     232
    6.     233
      1.      234
      2.      235
        1.       236
        2.       237
      3.      238
        1.       239
          1.        240
          2.        241
        2.       242
          1.        243
          2.        244
      4.      245
      5.      246
    7.     247
      1.      248
      2.      249
      3.      250
      4.      251
      5.      252
    8.     253
      1.      254
      2.      255
      3.      256
      4.      257
        1.       258
          1.        259
        2.       260
          1.        261
    9.     262
      1.      263
      2.      264
      3.      265
        1.       266
        2.       267
        3.       268
        4.       269
          1.        270
          2.        271
          3.        272
          4.        273
        5.       274
        6.       275
      4.      276
        1.       277
        2.       278
    10.     279
  8.   280
    1.     281
      1.      282
      2.      283
      3.      284
      4.      285
      5.      286
      6.      287
      7.      288
      8.      289
    2.     290
      1.      291
        1.       292
      2.      293
      3.      294
      4.      295
        1.       296
      5.      297
        1.       298
    3.     299
    4.     300
      1.      301
      2.      302
        1.       303
        2.       304
          1.        305
          2.        306
          3.        307
          4.        308
      3.      309
        1.       310
        2.       311
  9.   312
    1.     313
    2.     314
      1.      315
      2.      316
      3.      317
  10.   318
    1.     319
  11.   320
    1.     321

Code Memory Models

The MSP430 compiler supports two different code memory models, small and large, which are controlled by the --code_model option.

  • The small code model uses 16-bit function pointers and requires all code and all text sections to be placed in the low 64K of memory. This is the only valid code model for 16-bit MSP430 devices.
  • The large code model provides a 1 MB address space for code and uses 20-bit function pointers. It is the default for MSP430X devices, including the MSP430F5xxx and MSP430F6xxx families. Interrupt service routines must still be placed in the low 64 KB of memory (see Section 6.7.5).

The small code model is slightly more efficient in terms of run-time performance and memory usage when compared to the large code model. Therefore, it is beneficial to use the small code model when all code and text sections will fit in the low 64K of memory. Modules assembled/compiled using the small-code model are not compatible with modules that are assembled/compiled using large-code model. The linker generates an error if any attempt is made to combine object files that use different code memory models. An appropriate run-time library must be used as well.