ZHCSMQ0I october 2004 – may 2023 TPS715-Q1
PRODUCTION DATA
PRODUCT | VOUT |
---|---|
TPS715xxQyyyzQ1 Legacy chip |
xx is the nominal output voltage (for example, 28 = 2.8 V, 285 = 2.85 V, 01 = Adjustable). yyy is the package designator. z is the package quantity. |
TPS715xxQyyyzM3 New chip |
xx is the nominal output voltage (for example, 28 = 2.8 V, 285 = 2.85 V, 01 = Adjustable). yyy is the package designator. z is the package quantity. M3 is a suffix designator for new chip redesigns on the latest TI process technology. |