ZHCSMQ0I october 2004 – may 2023 TPS715-Q1
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | SC70 | |||
FIXED | ADJ. | |||
FB | 1 | Input | In the adjustable configuration, this pin sets the output voltage with the help of the feedback divider. | |
NC | 1 | NC | No connect pin. This pin is not connected internally. Connect this pin to ground for best thermal performance or leave floating. | |
GND | 2 | 2 | GND | Ground pin. |
NC | 3 | 3 | NC | No connect pin. This pin is not connected internally. Connect this pin to ground for best thermal performance or leave floating. |
IN | 4 | 4 | Input | Input supply pin. See the Recommended Operating Conditions table and the Input and Output Capacitor Requirements section for more information. |
OUT | 5 | 5 | Output | Output of the regulator. See the Recommended Operating Conditions table and the Input and Output Capacitor Requirements section for more information. |