ZHCSMQ0I october 2004 – may 2023 TPS715-Q1
PRODUCTION DATA
The output voltage of the TPS71501-Q1 adjustable regulator is programmed using an external resistor divider as shown in Figure 8-3. The output voltage is calculated using Equation 2.
where:
Choose resistors R1 and R2 for an approximately 1.5-μA divider current. Lower value resistors can be used for improved noise performance, but the solution consumes more power. Avoid higher resistor values because leakage current into and out of FB across R1 and R2 creates an offset voltage that artificially increases or decreases the feedback voltage and thus erroneously decreases or increases VO. The recommended design procedure is to choose R2 equal to 1 MΩ to set the divider current at 1.5 μA and then calculate R1 using Equation 3.