ZHCSMQ0I october 2004 – may 2023 TPS715-Q1
PRODUCTION DATA
To provide reliable operation, worst-case junction temperature must not exceed 125°C. This restriction limits the power dissipation the regulator can handle in any given application. To make sure the junction temperature is within acceptable limits, calculate the maximum allowable dissipation, PD(max), and the actual dissipation, PD, which must be less than or equal to PD(max).
The maximum-power-dissipation limit is determined using Equation 11:
where:
The regulator dissipation is calculated using Equation 12: