The device regulates to the nominal
output voltage under the following conditions:
- The input voltage is greater than
the nominal output voltage plus the dropout voltage (VOUT(nom) +
VDO)
- The output current is less than
the current limit (IOUT < ICL)
- The device junction temperature
is greater than –40°C and less than +125°C