ZHCSMQ0I october 2004 – may 2023 TPS715-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The TPS715-Q1 only requires 3.2 μA (typical) of quiescent current across the complete load current range (0 mA to 50 mA) from –40°C to +125°C.