ZHCSMQ0I october 2004 – may 2023 TPS715-Q1
PRODUCTION DATA
The device is designed to operate from a max 24-V input voltage supply. This input supply must be well regulated. If the input supply is located more than a few inches from the TPS715-Q1, add a microfarad (µF) level bulk capacitor and a nanofarad (nF) level ceramic bypass capacitor at the input.