ZHCSDC1D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
108 | 0x6C | RSV | RSV | ADLM | ADRM | RSV | RSV | AMLM | AMRM |
Reset Value |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
ADLM | AMUTEZ dummy left monitor (Read Only) | ||||||||
This bit is a monitor for left channel dummy output analog mute status. | |||||||||
0: Mute | |||||||||
1: Unmute | |||||||||
ADRM | AMUTEZ dummy right monitor (Read Only) | ||||||||
This bit is a monitor for right channel dummy output analog mute status. | |||||||||
0: Mute | |||||||||
1: Unmute | |||||||||
AMLM | Left Analog Mute Monitor (Read Only) | ||||||||
This bit is a monitor for left channel analog mute status. | |||||||||
0: Mute | |||||||||
1: Unmute | |||||||||
AMRM | Right Analog Mute Monitor (Read Only) | ||||||||
This bit is a monitor for right channel analog mute status. | |||||||||
0: Mute | |||||||||
1: Unmute |