ZHCSDC1D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
82 | 0x52 | RSV | RSV | RSV | RSV | G2SL3 | G2SL2 | G2SL1 | G2SL0 |
Reset Value | 0 | 0 | 0 | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
G2SL[3:0] | GPIO2 Output Selection | ||||||||
These bits select the signal to output to GPIO2. To actually output the selected signal, the GPIO2 must be set to output mode at Page 0 / Register 8. | |||||||||
Default value: 0000 | |||||||||
0000: off (low) | |||||||||
0001: DSP GPIO2 output | |||||||||
0010: Register GPIO2 output (Page 0 / Register 86, bit 2) | |||||||||
0011: Auto mute flag (asserted when both L and R channels are auto muted) | |||||||||
0100: Auto mute flag for left channel | |||||||||
0101: Auto mute flag for right channel | |||||||||
0110: Clock invalid flag (clock error or clock changing or clock missing) | |||||||||
0111: Serial audio interface data output (SDOUT) | |||||||||
1000: Analog mute flag for left channel (low active) | |||||||||
1001: Analog mute flag for right channel (low active) | |||||||||
1010: PLL lock flag | |||||||||
1011: Charge pump clock | |||||||||
1100: DAC clock | |||||||||
1101: MiniDSP clock/4 | |||||||||
1110: Under voltage flag, asserted when XSMUTE voltage is higher than 0.7 DVDD | |||||||||
1111: Under voltage flag, asserted when XSMUTE voltage is higher than 0.3 DVDD | |||||||||