ZHCSDC1D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
23 | 0x17 | PDDV7 | PDDV6 | PDDV5 | PDDV4 | PDDV3 | PDDV2 | PDDV1 | PDDV0 |
Reset Value | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
PDDV[7:0] | PLL D (LSB) | ||||||||
Least-significant 8 bits to set the D part of the overall PLL multiplication factor J.D * R. | |||||||||
Default value: 00000000 | |||||||||
0 (in decimal): D=0000 | |||||||||
1 (in decimal): D=0001 | |||||||||
... | |||||||||
9999 (in decimal): D=9999 | |||||||||
others: Prohibited (do not set) |