ZHCSDC1D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
92 | 0x5C | RSV | RSV | RSV | RSV | RSV | RSV | RSV | DTBR_MSB |
Reset Value |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
DTBR_MSB | Detected BCK Ratio (MSB) (Read Only) | ||||||||
Most significant of 9 bits that indicate the currently detected BCK ratio, that is, the number of BCK clocks in one audio frame. Note that for extreme case of BCK = 1 FS (which is not usable anyway), the detected ratio will be unreliable. | |||||||||