ZHCSDC1D September 2013 – October 2018 TAS5766M , TAS5768M
PRODUCTION DATA.
Dec | Hex | b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
---|---|---|---|---|---|---|---|---|---|
21 | 0x15 | RSV | RSV | PJDV5 | PJDV4 | PJDV3 | PJDV2 | PJDV1 | PJDV0 |
Reset Value | 0 | 0 | 0 | 0 | 0 | 0 |
RSV | Reserved | ||||||||
Reserved. Do not access. | |||||||||
PJDV[5:0] | PLL J | ||||||||
These bits set the J part of the overall PLL multiplication factor J.D * R. These bits are ignored in clock auto set mode. | |||||||||
Default value: 000000 | |||||||||
000000: Prohibited (do not set this value) | |||||||||
000001: J=1 | |||||||||
000010: J=2 | |||||||||
... | |||||||||
111111: J=63 |