ZHCSF94E February 2018 – July 2020 LMR23625
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
SW (SW PIN) | ||||||
fSW | Default switching frequency | 1785 | 2100 | 2415 | kHz | |
TON_MIN | Minimum turnon time | WSON package | 60 | 90 | ns | |
TOFF_MIN(1) | Minimum turnoff time | 100 | ns | |||
SYNC (EN/SYNC PIN) | ||||||
fSYNC | SYNC frequency range | 200 | 2200 | kHz | ||
VSYNC | Amplitude of SYNC clock AC signal (measured at SYNC pin) | 2.8 | 5.5 | V | ||
TSYNC_MIN | Minimum sync clock ON and OFF time | 100 | ns |