ZHCSF94E February 2018 – July 2020 LMR23625
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
For the PFM option, when the load current is lower than half of the peak-to-peak inductor current in CCM, the LMR23625 operates in DCM, also known as diode emulation mode (DEM). In DCM, the LS switch is turned off when the inductor current drops to IL_ZC (–40 mA typical). Both switching losses and conduction losses are reduced in DCM, compared to forced PWM operation at light load.
At even lighter current loads, PFM is activated to maintain high efficiency operation. When either the minimum HS switch ON-time (tON_MIN ) or the minimum peak inductor current IPEAK_MIN (300 mA typical) is reached, the switching frequency decreases to maintain regulation. In PFM, switching frequency is decreased by the control loop when load current reduces to maintain output voltage regulation. Switching loss is further reduced in PFM operation due to less frequent switching actions. The external clock synchronizing is not valid when LMR23625 enters into PFM mode.