ZHCSF94E February 2018 – July 2020 LMR23625
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN | 4 | 36 | V |
EN/SYNC | –5 | 36 | ||
FB | –0.3 | 1.2 | ||
PGOOD | –0.3 | 12 | ||
Input current | PGOOD pin current | 0 | 1 | mA |
Output voltage | VOUT | 1 | 28 | V |
Output vurrent | IOUT | 0 | 2.5 | A |
Temperature | Operating junction temperature, TJ | –40 | 125 | °C |