ZHCSF94E February 2018 – July 2020 LMR23625
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The LMR23625 is in active mode when VEN is above the precision enable threshold, and VIN and VCC are above their respective UVLO level. The simplest way to enable the LMR23625 is to connect the EN pin to VIN pin. This allows self start-up when the input voltage is in the operating range 4-V to 36-V. See Section 7.3.4 and Section 7.3.3 for details on setting these operating levels.
In active mode, depending on the load current, the LMR23625 is in one of four modes: