ZHCSF94E February 2018 – July 2020 LMR23625
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Input voltages | VIN to PGND | –0.3 | 42 | V |
EN/SYNC to AGND | –5.5 | VIN + 0.3 | ||
FB to AGND | –0.3 | 4.5 | ||
PGOOD to AGND | -0.3 | 15 | ||
AGND to PGND | –0.3 | 0.3 | ||
Output voltages | SW to PGND | –1 | VIN + 0.3 | V |
SW to PGND less than 10-ns transients | –5 | 42 | ||
BOOT to SW | –0.3 | 5.5 | ||
VCC to AGND | –0.3 | 4.5(2) | ||
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |