ZHCSF94E February 2018 – July 2020 LMR23625
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
HICCUP MODE | ||||||
NOC(1) | Number of cycles that LS current limit is tripped to enter hiccup mode | 64 | Cycles | |||
TOC | Hiccup retry delay time | HSOIC package | 5 | ms | ||
WSON package | 10 | |||||
SOFT START | ||||||
TSS | Internal soft-start time | HSOIC package, the time of internal reference to increase from 0 V to 1 V | 2 | ms | ||
WSON package, the time of internal reference to increase from 0 V to 1 V | 6 | ms | ||||
POWER GOOD | ||||||
TPGOOD_RISE | Power-good flag rising transition deglitch delay | 150 | μs | |||
TPGOOD_FALL | Power-good flag falling transition deglitch delay | 18 | μs |