ZHCSF94E February 2018 – July 2020 LMR23625
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The LMR23625 provides an internal thermal shutdown to protect the device when the junction temperature exceeds 170°C (typical). The device is turned off when thermal shutdown activates. Once the die temperature falls below 155°C (typical), the device reinitiates the power-up sequence controlled by the internal soft-start circuitry.