ZHCS065G March 2011 – January 2024 DAC3482
PRODUCTION DATA
Register Name | Address | Bit | Name | Function | Default Value |
---|---|---|---|---|---|
config13 | 0x0D | 15 | cmix_mode(3:0) | Sets the mixing function of the coarse mixer. Bit 15: Fs/8 mixer Bit 14: Fs/4 mixer Bit 13: Fs/2 mixer Bit 12: -Fs/4 mixer The various mixers can be combined together to obtain a ±n×Fs/8 total mixing factor. | 0000 |
11 | Reserved | Reserved for factory use. | 0 | ||
10:0 | qmc_gainQ(10:0) | QMC gain for DACQ. The full 11-bit qmc_gainb(10:0) word is formatted as UNSIGNED with a range of 0 to 1.9990. The implied decimal point for the multiplication is between bit 9 and bit 10. | 10000000000 |