ZHCS065G March 2011 – January 2024 DAC3482
PRODUCTION DATA
Register Name | Address | Bit | Name | Function | Default Value |
---|---|---|---|---|---|
config42 | 0x2A | 15:0 | iotest_pattern5 | Dataword5 in the IO test pattern. It is used with the seven other words to test the input data. | 0x1616 |