ZHCS065G March 2011 – January 2024 DAC3482
PRODUCTION DATA
Register Name | Address | Bit | Name | Function | Default Value |
---|---|---|---|---|---|
config12 | 0x0C | 15 | Reserved | Reserved for factory use. | 0 |
14 | Reserved | Reserved for factory use. | 0 | ||
13 | Reserved | Reserved for factory use. | 0 | ||
12 | Reserved | Reserved for factory use. | 0 | ||
11 | Reserved | Reserved for factory use. | 0 | ||
10:0 | qmc_gainI(10:0) | QMC gain for DACI. The full 11-bit qmc_gainI(10:0) word is formatted as UNSIGNED with a range of 0 to 1.9990. The implied decimal point for the multiplication is between bit 9 and bit 10. | 10000000000 |