ZHCS065G March 2011 – January 2024 DAC3482
PRODUCTION DATA
Register Name | Address | Bit | Name | Function | Default Value |
---|---|---|---|---|---|
config48 | 0x30 | 15:0 | sifdac(15:0) | Value sent to the DACs when sifdac_ena is asserted. DATACLK must be running to latch this value into the DACs. The format would be based on twos in register config2. | 0x0000 |