ZHCS065G March 2011 – January 2024 DAC3482
PRODUCTION DATA
Register Name | Address | Bit | Name | Function | Default Value |
---|---|---|---|---|---|
config6 | 0x06 | 15:8 | tempdata(7:0) | This is the output from the chip temperature sensor. The value of this register in 2s complement format represents the temperature in degrees Celsius. This register must be read with a minimum SCLK period of 1 μs. | No RESET Value |
7:2 | Reserved | Reserved for factory use. | 000000 | ||
1 | Reserved | Reserved for factory use. | 0 | ||
0 | Reserved | Reserved for factory use. | 0 |