ZHCS065G March 2011 – January 2024 DAC3482
PRODUCTION DATA
Register Name | Address | Bit | Name | Function | Default Value |
---|---|---|---|---|---|
config26 | 0x1A | 15:10 | pll_vco(5:0) | VCO frequency coarse tuning bits. Refer to Section 5.8 for detail. | 000000 |
9 | Reserved | Reserved for factory use. | 0 | ||
8 | Reserved | Reserved for factory use. | 0 | ||
7 | bias_sleep | When set, the bias amplifier is put into sleep mode. | 0 | ||
6 | tsense_sleep | Turns off the temperature sensor when asserted. | 0 | ||
5 | pll_sleep | When set, the PLL is put into sleep mode. | 1 | ||
4 | clkrecv_sleep | When asserted the clock input receiver gets put into sleep mode. This affects the OSTR receiver as well. | 0 | ||
3 | Reserved | Reserved for factory use. | 0 | ||
2 | Reserved | Reserved for factory use. | 0 | ||
1 | Reserved | Reserved for factory use. | 0 | ||
0 | Reserved | Reserved for factory use. | 0 |