ZHCS065G March 2011 – January 2024 DAC3482
PRODUCTION DATA
Register Name | Address | Bit | Name | Function | Default Value |
---|---|---|---|---|---|
config16 | 0x10 | 15 | Reserved | Reserved for factory use. | 0 |
14 | Reserved | Reserved for factory use. | 0 | ||
13 | Reserved | Reserved for factory use. Note: Default value is 0b. Must be set to 1b for proper operation | 0 | ||
12 | Reserved | Reserved for factory use. Note: Default value is 0b. Must be set to 1b for proper operation | 0 | ||
11:0 | qmc_phase(11:0) | QMC correction phase. The 12-bit qmc_phase(11:0) word is formatted as 2s complement and scaled to occupy a range of -0.5 to 0.49975 and a default phase correction of 0.00. To accomplish QMC phase correction, this value is multiplied by the current B sample, then summed into the A sample. If enabled in config30 writing to this register causes an auto-sync to be generated. This loads the values of the QMC correction registers (config12, config13, and config16) into the QMC block at the same time. When updating the QMC values config16 should be written last. Programming config12 and config13 will not affect the QMC settings. | All zeros |