ZHCS015G october 2011 – august 2023 BQ25504
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN (DC) | DC input voltage into VIN_DC(1) | 0.13 | 3 | V | |
VBAT | Battery voltage range(2) | 2.5 | 5.25 | V | |
CHVR | Input capacitance | 4.23 | 4.7 | 5.17 | µF |
CSTOR | Storage capacitance | 4.23 | 4.7 | 5.17 | µF |
CBAT | Battery pin capacitance or equivalent battery capacity | 100 | µF | ||
CREF | Sampled reference storage capacitance | 9 | 10 | 11 | nF |
ROC1 + ROC2 | Total resistance for setting for MPPT reference. | 18 | 20 | 22 | MΩ |
ROK1 + ROK2 + ROK3 | Total resistance for setting reference voltage. | 9 | 10 | 11 | MΩ |
RUV1 + RUV2 | Total resistance for setting reference voltage. | 9 | 10 | 11 | MΩ |
ROV1 + ROV2 | Total resistance for setting reference voltage. | 9 | 10 | 11 | MΩ |
LBST | Input inductance | 19.8 | 22 | 24.2 | µH |
TA | Operating free air ambient temperature | –40 | 85 | °C | |
TJ | Operating junction temperature | –40 | 105 | °C |