ZHCS015G october 2011 – august 2023 BQ25504
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN_DC, VOC_SAMP, VREF_SAMP, VBAT_OV, VBAT_UV, VRDIV, OK_HYST, OK_PROG, VBAT_OK, VBAT, VSTOR, LBST(2) | –0.3 | 5.5 | V |
Peak Input Power, PIN_PK | 400 | mW | ||
Operating junction temperature range, TJ | –40 | 125 | °C | |
Storage temperature range, Tstg | –65 | 150 | °C |