ZHCS015G october 2011 – august 2023 BQ25504
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BOOST CONVERTER \ CHARGER STAGE | ||||||
VIN(DC) | DC input voltage into VIN_DC | Cold-start completed | 130 | 3000 | mV | |
IIN(DC) | Peak Current flowing from VIN into VIN_DC input | 0.5V < VIN < 3 V; VSTOR = 4.2 V | 200 | 300 | mA | |
PIN | Input power range for normal charging | VBAT > VIN_DC; VIN_DC = 0.5 V | 0.01 | 300 | mW | |
VIN(CS) | Cold-start Voltage. Input voltage that will start charging of VSTOR | VBAT < VBAT_UV; VSTOR = 0 V; 0°C < TA < 85°C | 600 | 700 | mV | |
PIN(CS) | Minimum cold-start input power to start normal charging | VBAT < VSTOR(CHGEN) VIN_DC clamped to VIN_CS by cold start circuit VBAT = 100 µF ceramic | 15 | µW | ||
VSTOR_CHGEN | Voltage on VSTOR when cold start operation ends and normal charger operation begins | 1.6 | 1.77 | 1.95 | V | |
RBAT(on) | Resistance of switch between VBAT and VSTOR when turned on. | VBAT = 4.2 V; VSTOR load = 50 mA | 2 | Ω | ||
RDS(on) | Charger Low Side switch ON resistance | VBAT = 2.1 V | 2 | Ω | ||
VBAT = 4.2 V | 2 | |||||
Charger rectifier High Side switch ON resistance | VBAT = 2.1 V | 5 | Ω | |||
VBAT = 4.2 V | 5 | |||||
fSW_BST | Boost converter mode switching frequency | 1 | MHz | |||
BATTERY MANAGEMENT | ||||||
IVBAT | Leakage on VBAT pin | VBAT = 2.1 V; VBAT_UV = 2.3 V, TJ = 25°C VSTOR = 0 V | 1 | 5 | nA | |
VBAT = 2.1 V; VBAT_UV = 2.3 V, –40°C < TJ < 65°C, VSTOR = 0 V | 80 | nA | ||||
IVSTOR | VSTOR Quiescent current Charger Shutdown in UV Condition | VIN_DC = 0V; VBAT < VBAT_UV = 2.4V; VSTOR = 2.2V, No load on VBAT | 330 | 750 | nA | |
VSTOR Quiescent current Charger Shutdown in OV Condition | VIN_DC = 0V, VBAT > VBAT_OV, VSTOR = 4.25, No load on VBAT | 570 | 1400 | nA | ||
VBAT_OV | Programmable voltage range for overvoltage threshold (Battery voltage is rising) | VSTOR increasing | 2.5 | 5.25 | V | |
VBAT_OV_HYST | Battery voltage overvoltage hysteresis threshold (Battery voltage is falling), internal threshold | VSTOR decreasing | 18 | 35 | 89 | mV |
VBAT_UV | Programmable voltage range for under voltage threshold (Battery voltage is falling) | VSTOR decreasing; VBAT_UV > VBias | 2.2 | VBAT_OV | V | |
VBAT_UV_HYST | Battery under voltage threshold hysteresis, internal thershold | VSTOR increasing | 40 | 80 | 125 | mV |
VBAT_OK | Programmable voltage range for threshold voltage for high to low transition of digital signal indicating battery is OK, | VSTOR decreasing | VBAT_UV | VBAT_OV | V | |
VBAT_OK_HYST | Programmable voltage range for threshold voltage for low to high transition of digital signal indicating battery is OK, | VSTOR increasing | 50 | VBAT_OV-VBAT_UV | mV | |
VBAT_ACCURACY | Overall Accuracy for threshold values, UV, OV, VBAT_OK | Selected resistors are 0.1% tolerance | –5% | 5% | ||
VBAT_OKH | VBAT OK (High) threshold voltage | Load = 10 µA | VSTOR-200mV | V | ||
VBAT_OKL | VBAT OK (Low) threshold voltage | Load = 10 µA | 100 | mV | ||
TSD_PROTL | The temperature at which the boost converter is disabled and the switch between VBAT and VSTOR is disconnected to protect the battery | OT_Prog = LO | 65 | °C | ||
TSD_PROTH | OT_Prog = HI | 120 | ||||
OT_Prog | Voltage for OT_PROG High setting | 2 | V | |||
Voltage for OT_PROG Low setting | 0.3 | V | ||||
BIAS and MPPT CONTROL STAGE | ||||||
VOC_sample | Sampling period of VIN_DC open circuit voltage | 16 | s | |||
VOC_Settling | Sampling period of VIN_DC open circuit voltage | 256 | ms | |||
VIN_Reg | Regulation of VIN_DC during charging | 0.5 V <VIN < 3 V; IIN (DC) = 10 mA | –10% | 10% | ||
VIN_shutoff | DC input voltage into VIN_DC when charger is turned off | 40 | 80 | 130 | mV | |
MPPT_Disable | Threshold on VOC_SAMP to disable MPPT functionality | VSTOR-15 mV | V | |||
VBIAS | Voltage node which is used as reference for the programmable voltage thresholds | VIN_DC ≥ 0.5V; VSTOR ≥ 1.8 V | 1.21 | 1.25 | 1.27 | V |