ZHCS015G october 2011 – august 2023 BQ25504
PRODUCTION DATA
VSTOR = Keithley Sourcemeter configured to measure current and voltage source set to hold the VSTOR voltage = 1.8 V, 3.0 V or 5.5 V; VBAT_OV = 5.5 V and measurement taken between MPPT measurements.
VIN_DC = Keithley Source Meter configured with ICOMP = 10 µA and outputing 0 to 3.0 V |
VIN_DC = Keithley Source Meter configured with ICOMP = 10 mA and voltage source varied from 0.1 V to 3.0 V |
VIN_DC = Keithley Source Meter configured with voltage source = 1.0 V and ICOMP varied from 0.01 mA to 100 mA |
VIN_DC = Keithley Source Meter configured with voltage source = 0.2 V and ICOMP varied from 0.01 mA to 100 mA | ||
VSTOR = Keithley Source Meter configured to measure current and voltage source set to hold the VSTOR voltage = 2.0 V, 3.0 V or 5.5 V |
VIN_DC = Keithley Source Meter configured with ICOMP = 100 µA and voltage source varied from 0.1 V to 3.0 V |
VIN_DC = Keithley Source Meter configured with voltage source = 2.0 V and ICOMP varied from 0.01 mA to 100 mA |
VIN_DC = Keithley Source Meter configured with voltage source = 0.5 V and ICOMP varied from 0.01 mA to 100 mA |
VIN_DC = floating | ||
VBAT = Keithley Sourcemeter configured to measure current and voltage source varied from 1.8 V, 3 V, or 4 V | ||