ZHCSGU6A september 2017 – july 2023 ADS8588H
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tD_CSDB | Delay time: CS falling edge to DB[15:0]
becoming valid (out of tri-state) |
12 | ns | |||
tD_RDDB | Delay time: RD falling edge to new data on DB[15:0] | 17 | ns | |||
tDHZ_CSDB | Delay time: CS rising edge to DB[15:0] becoming tri-state | 12 | ns | |||
tD_CSFD | Delay time: CS falling edge to FRSTDATA going low out of tri-state | 15 | ns | |||
tDHZ_CSFD | Delay time: CS rising edge to FRSTDATA going to tri-state | 10 | ns | |||
tD_RDFD | Delay time: RD falling edge to FRSTDATA going high or low | 15 | ns |