ZHCSGU6A september 2017 – july 2023 ADS8588H
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tCYC | ADC cycle time period | No oversampling, parallel read, serial read with both DOUTA and DOUTB during conversion | 2 | µs | ||
No oversampling, serial read after conversion with both DOUTA and DOUTB | 7.2 | |||||
No oversampling, serial read after conversion with only DOUTA or DOUTB | 12.5 | |||||
tCONV | Conversion time: BUSY high time | No oversampling | 1.19 | 1.24 | 1.29 | µs |
Oversampling by 2 | 3.04 | 3.29 | ||||
Oversampling by 4 | 6.71 | 7.25 | ||||
Oversampling by 8 | 14.04 | 15.18 | ||||
Oversampling by 16 | 28.71 | 31.05 | ||||
Oversampling by 32 | 58.05 | 62.77 | ||||
Oversampling by 64 | 116.7 | 126.2 | ||||
tD_CNBSY | Delay between trailing rising edges of CONVSTA or CONVSTB and BUSY rising | 15 | ns |