ZHCSGU6A september 2017 – july 2023 ADS8588H
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tD_CSDO | Delay time:
CS falling edge to DOUTA, DOUTB enable (out of tri-state) | 12 | ns | |||
tD_CKDO | Delay time: SCLK rising edge to valid data on DOUTA, DOUTB | 15 | ns | |||
tDZ_CSDO | Delay time: CS rising edge to DOUTA, DOUTB going to tri-state | 12 | ns | |||
tD_CSFD | Delay time: CS falling edge to FRSTDATA from tri-state to high or low | 10 | ns | |||
tDZ_CKFD | Delay time: 16th SCLK falling edge to FRSTDATA falling edge | 15 | ns | |||
tDHZ_CSFD | Delay time: CS rising edge to FRSTDATA going to tri-state | 10 | ns |