封装信息
封装 | 引脚 VQFN (RGP) | 20 |
工作温度范围 (°C) -40 to 125 |
包装数量 | 包装 3,000 | LARGE T&R |
TPS386000-Q1 的特性
- Qualified for Automotive Applications
- AEC Q100 Test Guidance With the Following
Results:- Device Temperature Grade 1: 40°C to 125°C
Ambient Operating Temperature Range - Device HBM ESD Classification Level H2
- Device CDM ESD Classification Level C4B
- Device Temperature Grade 1: 40°C to 125°C
- Four Complete SVS Modules on one Silicon
Platform - Programmable Delay Time: 1.4 ms to 10 s
- Very Low Quiescent Current: 12 µA Typical
- Threshold Accuracy: 0.25% Typical
- SVS-1: Manual Reset (MR) Input
- SVS-1, 2, 3: Adjustable Threshold Down to 0.4 V
- SVS-4:
- Adjustable Threshold at Any Positive or
Negative Voltage with VREF (1.2 V) - Window Comparator
- Adjustable Threshold at Any Positive or
- Watchdog Timer with Dedicated Output
- Well-Controlled RESETn Output During Power-Up
- Open-Drain RESETn and WDO
- Package: 4-mm × 4-mm, 20-pin VQFN
TPS386000-Q1 的说明
The TPS386000-Q1 family of voltage supervisors can monitor four power rails that are greater than 0.4 V and one power rail less than 0.4 V (including negative voltage) with a 0.25% (typical) threshold accuracy. Each of the four supervisory circuits (SVS-n) assert a RESETn or RESETn output signal when the SENSEm input voltage drops below the programmed threshold. With external resistors, the threshold of each SVS-n can be programmed (where n = 1, 2, 3, 4 and m = 1, 2, 3, 4L, 4H).
Each SVS-n has a programmable delay before releasing RESETn or RESETn. The delay time can be set from 1.4 ms to 10 s through the CTn pin connection. Only SVS-1 has an active-low manual reset (MR) input; a logic-low input to MR asserts RESET1 or RESET1.
SVS-4 monitors the threshold window using two comparators. The extra comparator can be configured as a fifth SVS to monitor negative voltage with voltage reference output VREF.
The TPS386000-Q1 device has a very low quiescent current of 12 µA (typical) and is available in a small, 4-mm × 4-mm, VQFN-20 package.