SBVS149B September   2010  – January 2016 TPS386000-Q1

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  7. 7 Parametric Measurement information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Voltage Monitoring
      2. 8.3.2 RESET Output
      3. 8.3.3 Manual Reset
      4. 8.3.4 Watchdog Timer
      5. 8.3.5 Immunity to SENSEn Voltage Transients
    4. 8.4 Device Functional Modes
      1. 8.4.1 Overview
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 SENSE Input
      2. 9.1.2 Window Comparator
      3. 9.1.3 Sensing Voltage Less Than 0.4 V
      4. 9.1.4 Reset Delay Time
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

1 Features

  • Qualified for Automotive Applications
  • AEC Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H2
    • Device CDM ESD Classification Level C4B
  • Four Complete SVS Modules on one Silicon Platform
  • Programmable Delay Time: 1.4 ms to 10 s
  • Very Low Quiescent Current: 12 μA Typical
  • Threshold Accuracy: 0.25% Typical
  • SVS-1: Manual Reset (MR) Input
  • SVS-1, 2, 3: Adjustable Threshold Down to 0.4 V
  • SVS-4:
    • Adjustable Threshold at Any Positive or Negative Voltage with VREF (1.2 V)
    • Window Comparator
  • Watchdog Timer with Dedicated Output
  • Well-Controlled RESETn Output During Power-Up
  • Open-Drain RESETn and WDO
  • Package: 4-mm x 4-mm, 20-pin VQFN

2 Applications

  • Automotive
  • ADAS
    • Front Camera, Surround View, Long-Range Radar, and Short-Range Radar

3 Description

The TPS386000-Q1 family of voltage supervisors can monitor four power rails that are greater than 0.4 V and one power rail less than 0.4 V (including negative voltage) with a 0.25% (typical) threshold accuracy. Each of the four supervisory circuits (SVS-n) assert a RESETn or RESETn output signal when the SENSEm input voltage drops below the programmed threshold. With external resistors, the threshold of each SVS-n can be programmed (where n = 1, 2, 3, 4 and m = 1, 2, 3, 4L, 4H).

Each SVS-n has a programmable delay before releasing RESETn or RESETn. The delay time can be set from 1.4 ms to 10 s through the CTn pin connection. Only SVS-1 has an active-low manual reset (MR) input; a logic-low input to MR asserts RESET1 or RESET1.

SVS-4 monitors the threshold window using two comparators. The extra comparator can be configured as a fifth SVS to monitor negative voltage with voltage reference output VREF.

The TPS386000-Q1 device has a very low quiescent current of 12 μA (typical) and is available in a small, 4-mm x 4-mm, VQFN-20 package.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TPS38600-Q1 VQFN (20) 4.00 mm × 4.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

TPS386000-Q1 Typical Application Circuit

TPS386000-Q1 typapp_bvs149.gif